概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

ST’s portfolio of bridge rectifier diodes is intended for primary bridges.
In input primary bridge applications, ST's 1200V bridge diodes achieve very low conduction losses thanks to very low forward voltage characteristics. They can operate at up to +175 °C junction temperature, as a result of reduced leakage currents.

New HV D2PAK package for more robust rectifiers in bridge applications

ST's new high-voltage capable D2PAK package (TO-262) helps designers solve PCB routing issues and pass the IEC 60664-1 standard for creepage distance requirements.

Our STBR3012 (30 A) STBR6012 (60 A) high-voltage rectifiers are designed to comply with international creepage requirements in heavy-duty applications that demand long-term reliability, especially for on board chargers in automotive applications and for all SMPS and UPS solutions in industrial applications.

In addition to their ultra-low conduction and reverse losses, these high-quality diodes ensure a better design margin with a guaranteed VRRM up to -40 °C.

适合您的资源

eDesignSuite

二极管(功率肖特基和场效应整流)产品选择器

支持中心或 提供反馈