STSW-BNRGLP-DK

批量生产
Design Win

BlueNRG-LP,BlueNRG-LPS DK软件包

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
Partner products
Sales Briefcase
开始

产品概述

描述

The STSW-BNRGLP-DK software package provides a Bluetooth LE binary library with a complete set of APIs and related events callbacks to access the Bluetooth LE functionality offered by the BlueNRG-LP, BlueNRG-LPS devices. The SW package also provides a set of Bluetooth LE demonstration applications regarding some typical Bluetooth low energy working scenarios. Each demonstration application comes with a complete set of header and source files.

The STSW-BNRGLP-DK SW package contains a complete set of peripheral drivers (header and source files), which allow interfacing with the device peripherals (ADC,GPIO, I²C, timers, RTC, SPI, SysTick, UART and WDG) and a low level driver to access the proprietary BlueNRG-LP, BlueNRG-LPS 2.4 GHz radio to send and receive packets without using the Bluetooth link layer.

The 2.4 GHz radio examples are built on top of the low level driver and can be used as reference examples for building other applications that use the BlueNRG-LP, BlueNRG-LPS radio.

The software package also includes the BlueNRG-LP, BlueNRG-LPS navigators PC application, which provide an interactive, simple and user-friendly interface to select and run demonstration applications for the resources available in the BlueNRG-LP, BlueNRG-LPS DK SW package, without the need for further hardware. It also provides a 3D view of all available BlueNRG-LP, BlueNRG-LPS kits and information about the related HW components.

The BlueNRG-X radio initialization parameters wizard included in the package allows the definition of the proper values required for correct BlueNRG-LP, BlueNRG-LPS Bluetooth LE stack initialization based on the specific user application scenario. A configuration header file generated from the chosen parameter values is then used in the specific user software application folder.

The Secure Bootloader PC application exploits the secure bootloader framework functions of the BlueNRG-LP, BlueNRG-LPS devices UART bootloader. It allows generating the authentication keys, signing a binary image and activating the secure bootloader through OTP.

  • 所有功能

    • SW package supporting BlueNRG-LP, BlueNRG-LPS Bluetooth® low energy (LE) systems-on-chip
    • Bluetooth LE stack binary library and APIs, events callbacks interface
    • Bluetooth LE middleware
    • BlueNRG-LP, BlueNRG-LPS Bluetooth LE demonstration applications
    • BlueNRG-LP, BlueNRG-LPS CMSIS files
    • BlueNRG-LP, BlueNRG-LPS peripheral drivers and related examples
    • BlueNRG-LP, BlueNRG-LPS 2.4 GHz radio proprietary driver and examples
    • BlueNRG-LP, BlueNRG-LPS SDK and HAL drivers
    • BlueNRG-LP, BlueNRG-LPS navigators PC application
    • BlueNRG-LP, BlueNRG-LPS radio initialization parameters wizard PC application
    • Secure bootloader GUI
    • Support for BlueNRG-LP, BlueNRG-LPS kit platforms

获取软件

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-QUUPPA-ETAG

      批量生产

      ST Quuppa标签模拟

      评估工具软件 ST
      STSW-QUUPPA-ETAG

      描述:

      ST Quuppa标签模拟