产品概述
描述
This intuitive graphical user interface (GUI) for the Windows® environment allows the user to upgrade the firmware release, configure and control the evaluation kit. It supports both EVLKSTCOMET10-1 and EVALKITST8500-1. The correct GUI user configuration is obtained from the automatic platform detection based on firmware and configuration criteria from the target.-
所有功能
- Terminals windows
- Firmware upgrade (local and remote)
- NVRAM and attribute access (read/write)
- Binary and ASCII trace display