STSW-STWBC-EP

批量生产

基于STBWC-EP的EVALSTWBC-EP 15W单线圈Qi MP-A15无线功率TX评估套件固件

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The STSW-STWBC-EP firmware blocks offer all the STWBC-EP standard functionalities dedicated to the 15W single coil MP-A15 evaluation board EVALSTWBC-EP. This firmware is compliant with Qi V1.2.4 implementation, thus it can be used with any Qi certified receivers.
This firmware can be downloaded via UART using the STSW-STWBCGUI GUI provided on www.st.com.
The GUI offers a complete monitoring of the board and allows the tuning of several parameters on the board.
  • 所有功能

    • STWBC-EP Qi MP-A15 single coil 15W wireless charging solution
    • Smart standby
    • STSW-STWBCGUI compatibility
    • Parameters tuning for application customization
    • Foreign Object Detection (FOD)

获取软件

特别推荐