Modern vehicles are increasingly equipped with internet connectivity, which in turn is making vehicle IT systems more vulnerable to attacks. These systems must be protected against unauthorized access by intruders who may attempt to manipulate the ECU software (e.g. tuning) or manipulate the vehicle’s anti-theft mechanism (immobilizer). There is also a risk that criminals could misuse the internet connection of the vehicle to access the in-vehicle communication system and carry out targeted manipulation of the vehicle’s behavior.
ESCRYPT’s new CycurHSM product is an innovative and flexible HSM security firmware that ensures secure boot of the ECU, secure in-vehicle communication, ECU component protection and secure flashing.
许可类型 | 授权费 |
软件类型 | 固件 |
可交付成果 | 二进制文件 |
演示版本 | 有 |
支持的MCU | SPC5 |
支持的器件 | SPC58 |
地点 |
ST产品 |
---|