InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer. NicheStack™ IPv4 is one of InterNiche's four embedded TCP/IP protocol stacks, each of which were designed from the ground up for use in connected, embedded devices. NicheStack IPv4 combines small size, extreme portability and high performance without compromise in RFC compliance. Supporting a wide variety of physical interfaces, NicheStack's IP layer can be configured as a standard client machine, an IP router, or a multi-homed server. As a comprehensive device networking package, FTP, Telnet, DNS, DHCP, IGMPv1 and IGMPv2 components are included as standard. NicheStack IPv4 provides an economical, solid protocol platform for InterNiche's optional PPP, Web Server, Web Browser, DHCP Server, Email, SNMP, and routing products where they are required.
- Zero data copy for ultra fast performance.
- Standard Sockets Interface.
- Raw Socket Support.
- Non-blocking versions of all functions.
- Versatile MSS and window options.
- Connections limited only by memory availability.
- Optional optimized assembly language checksum routines.
Evaluation Version: Yes
Deliverables: Source
License type: License
License short description: Single Product, Product Line, Platform
许可类型 | 商业(免费试用版) |
可交付成果 | 源文件 |
演示版本 | 有 |
支持的MCU | STM32 |
支持的器件 | STM32 |
地点 |