The wolfMQTT library is a client implementation of MQTT written in C for embedded use. It supports SSL/TLS via the wolfSSL library. It was built from the ground up to be multi-platform, space conscience and extensible. It supports all Packet Types, all Quality of Service (QoS) levels 0-2 and supports SSL/TLS using the wolfSSL library. This implementation is based on the MQTT v3.1.1 specification, but supports up to the v5 specification.
许可类型 | 授权费 |
软件类型 | Libraries |
可交付成果 | 开源 |
演示版本 | 有 |
支持的MCU | STM32 |
支持的器件 | STM32 |
地点 |