wolfSSL is a lightweight C-language-based SSL/TLS library targeted for embedded, RTOS, or resource-constrained environments primarily because of its small size, speed, and portability. wolfSSL supports industry standards up to the current TLS 1.3 and DTLS 1.2 levels, is up to 20 times smaller than OpenSSL, offers a simple API, an OpenSSL compatibility layer, OCSP and CRL support, and offers several progressive ciphers.
许可类型 | 授权费 |
软件类型 | Libraries |
可交付成果 | 开源 |
演示版本 | 有 |
支持的MCU | STM32 |
支持的器件 | STM32 |
地点 |