STemWin

批量生产
Design Win

用于构建图形用户界面(GUI)的专业图形栈库(AN4323)

获取软件
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
Partner products
Sales Briefcase
开始

产品概述

描述

Thanks to a partnership with SEGGER Microcontroller GmbH, ST can provide the STemWin solution, based on SEGGER emWin one.

This library is a professional graphical stack library, enabling the building up of Graphical User Interfaces (GUIs) with any STM32, any LCD/TFT display and any LCD/TFT controller, taking advantage of STM32 hardware accelerations whenever possible.

STemWin is provided under binary form to any STM32 customer, for free.

STemWin Library is a comprehensive solution coming with rich features such as JPG, GIF and PNG decoding, many widgets (checkboxes, buttons…) and a VNC server allowing to display remotely a local display, but also professional development tools such as GUIBuilder to create GUIS with simple drag and drop.

  • 所有功能

    • Rich set of widgets (buttons, checkboxes, calendars, gauges, …)
    • Window and overlap manager
    • Full set of Development tools: GUIBuilder to create screens, Font converter, simulator, …
    • Free professional graphical stack library available in binary form
    • Memory-sparing features (memory pool, per band screen creation, refresh only changed portions, …)
    • Able to handle many kinds of displays with optimized mechanisms
    • Alpha blending, Antialiasing, Cursors
    • VNC server to display remotely the display via VNC protocol (based on TCP/IP)
    • Raw graphical renderer (Pixels, Shapes, Fonts, …)

获取软件