工业自动化系统端口的系统级模块(SoM)非常容易使用。
特殊软件层µGOAL能为用户提供源代码,可以通过SoM将STM32轻松连接到EtherCAT、PROFINET或EtherNet/IP。µGOAL能轻松移植到几乎任何可以容纳该软件的MCU上(8位以上)。 拥有众多开箱即用的端口。uGOAL作为STM32Cube的软件扩展,能让各种整合STM32Cube的项目变得更为简便。用户只需通过µGOAL与目标对接,即可完全控制SoM并获取相应的优势。这进一步加快了上市时间。
MadeForSTM32精选 | V2 |
地点 |
Note: The MadeForSTM32 label, in its V2 release, has been granted for of the product.
Served Countries:
全球