X-CUBE-AUDIO

批量生产
Design Win

STM32Cube的音效软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
Partner products
Sales Briefcase
开始

产品概述

描述

The X-CUBE-AUDIO package contains a comprehensive set of audio processing components for the STM32F4 and STM32F7 Series of microcontrollers. It is composed of high-quality efficient software libraries and modules ready to be embedded into a variety of audio appliances. All audio binaries are delivered with internal 32-bit processing and support either 16- or 32-bits I/O buffers. Each audio effect application in X-CUBE-AUDIO expects a 16-bit stereo audio input signal at a 48-kHz sampling rate, using wave format with I/O data buffers dimensioned for 10 ms.
  • 所有功能

    • STM32Cube audio effect modules and libraries for the STM32F4 and STM32F7 Series of microcontrollers
    • 16-bit wave format stereo input at 48 kHz expected by Xcube audio applications
    • 32-bit resolution audio library computation and 16- or 32-bit I/O buffers supported
    • Bass manager (BAM): management of the low frequencies of a stereo signal, including compressor and limiter
    • Generic biquad filter (BIQ): IIR second order filters and predefined standard filters such as peak removal, loudness, notch, voice enhancer, low-pass, and high-pass frequency response for transducer equalization
    • Clock drift compensation (CDC): compensation of drift by smoothly adding or removing one sample
    • Gain manager (GAM): management of input signal volume with negative gains in range [-80 dB: 0 dB] with 0.5 dB granularity without compression
    • Graphical equalizer (GREQ): 5, 8 or 10 bands. Adjustable gain factors from -12 dB to +12 dB in standard mode
    • Headphone virtualizer (HPV): audio virtualization for headphones from a 1.0/2.0/5.1/7.1 input stream to a virtualized 2.0 output stream
    • MP3 Decoder (MP3Dec): decoder for MPEG-1,2 or 2.5 formats (for layers 1, 2 and 3) supporting constant, free format or VBR variable bit rate for mono or stereo audio input streams with PCM (Pulse Code Modulation) decoded output.
    • MP3 encoder (MP3Enc): encoder for MPEG-1,2 or 2.5 formats (for layer 3 only) supporting fixed or free format bit rate for mono or stereo audio input streams.
    • Sampling rate converter (SRC236 and SRC441):
      • sampling frequency conversion from any rate with a ratio of 2, 3, 6, 3/2, 1/2, 1/3, 1/6, or 2/3
      • sampling frequency conversion from 44.1 kHz to 48 kHz
    • Omni surround multichannel virtualizer (OMNI2):
      • audio virtualization for loudspeakers from a 1.0/2.0/5.1/7.1 input stream to a virtualized 2.0 output stream (including stereo widening effect).
      • Omni surround stereo widener (OMNI2_SW only) audio virtualization for loudspeakers from a 1.0/2.0 input stream to a widened 2.0 output stream.
    • Smart volume control (SVC): management of audio input signal volume including a compression with gains in the range [-80 dB:+36 dB]
    • Sound detector (SDR): audio signals detection used to trigger signal processing such as speech recognition
    • Sound meter (SMR): level measurement on a logarithmic scale

获取软件