X-CUBE-GCP

批量生产

STM32Cube的IoT Google Cloud Platform软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-GCP Expansion Package provides the porting of the Google Cloud™ IoT Device SDK for STM32L4 Series microcontroller acting as end device. X-CUBE-GCP runs on the B-L475E-IOT01A Discovery kit using Wi-Fi® connectivity with an on-board Inventek module. For this platform, a sample application configures the network connectivity parameters, and illustrate various ways for a device to interact with the cloud. The application shows how a simple client application can connect to the IoT Core service of Google Cloud Platform™ to publish device state and telemetry data, and receive device configuration from the cloud. Device authentication through JWT (Json Web Token), TLS encryption, and authentication are supported. The B-L475E-IOT01A board reports telemetry data such as measurement of humidity, temperature, and atmospheric pressure.
  • 所有功能

    • Quick evaluation and development of IoT Core service for the Google Cloud Platform™
    • Ready-to-run firmware example
    • Based on Google Cloud™ IoT Device SDK for Embedded C
    • MQTT cloud connection
    • JWT secure connection
    • TLS encryption
    • Wi-Fi® connectivity
    • Telemetry data reporting

获取软件

您可能还会喜欢...

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      X-CUBE-CLOUD

      批量生产

      作为STM32Cube软件扩展的各种云提供装置连接器

      STM32Cube扩展包 ST
      X-CUBE-CLOUD

      描述:

      作为STM32Cube软件扩展的各种云提供装置连接器
    • 产品型号
      状态
      描述
      类型
      供应商

      32F413HDISCOVERY

      批量生产

      探索套件,采用STM32F413ZH MCU

      STM32发现工具包 ST
      32F413HDISCOVERY

      描述:

      探索套件,采用STM32F413ZH MCU

      32F769IDISCOVERY

      批量生产

      探索套件,采用STM32F769NI MCU

      STM32发现工具包 ST
      32F769IDISCOVERY

      描述:

      探索套件,采用STM32F769NI MCU

      B-L475E-IOT01A

      批量生产

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi

      STM32发现工具包 ST
      B-L475E-IOT01A

      描述:

      STM32L4探索套件,包含IoT节点、低功耗无线解决方案、BLE、NFC、SubGHz和Wi-Fi

      P-L496G-CELL02

      批量生产

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件

      STM32发现工具包 ST
      P-L496G-CELL02

      描述:

      采用STM32L496AG MCU的LTE蜂窝网络到云端套件