X-CUBE-PWM-DITHR

批量生产
Design Win

通过STM32Cube的抖动技术软件扩展增强PWM分辨率的演示固件(AN4507)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
Partner products
Sales Briefcase
开始

产品概述

描述

X-CUBE-PWM-DITHR is an STM32 Cube embedded software expansion package. It provides a demonstration firmware for implementing the PWM resolution enhancement technique for the STM32 general-purpose timers. For more details, please refer to the application note PWM resolution enhancement through a dithering technique for STM32 advanced-configuration, general-purpose and lite timers (AN4507).
  • 所有功能

    • Provides a reference implementation of the PWM resolution enhancement technique as described by the AN4507 application note document
    • Demonstrates the boosting of the STM32 general-purpose timer hardware capabilities through the generating of a 9-bit resolution instead of 6-bit resolution (hardware limit) PWM signal at 1.25 MHz PWM frequency
    • Demonstration example designed in a way that makes easy the perception of the added resolution bits using standard lab equipment(a low-pass filter and an oscilloscope)
    • Demonstration software readily runs on the NUCLEO-F302R8 Nucleo board populated with an STM32F302R8T6 microcontroller
    • Software easily migrated to any other microcontroller in the STM32 family
    • Software source-code template generated by the STM32CubeMx software tool
    • Easily tailorable for any other toolchain provided by the STM32 ecosystem
    • Software's source-code well commented and highly readable making most of its sub-routines easily integrable into source-code snippet libraries

获取软件