产品概述
描述
The microcontrollers in the STM32F0 Series, STM32F2 Series, STM32F3 Series, STM32F4 Series, STM32F7 Series, STM32G0 Series, STM32G4 Series, STM32H7 Series, STM32L0 Series, STM32L1 Series, STM32L4 Series, STM32L4+ Series, STM32L5 Series, STM32WB Series, and STM32WL Series feature a real-time clock (RTC) peripheral designed to allow the STM32 MCUs to operate with minimum power requirements. The applications in the X-CUBE-RTC Expansion Package aim to demonstrate how to exploit fully the RTC advantages, thus extending product battery life.For more details, refer to the Using the hardware real-time clock (RTC) and the tamper management unit (TAMP) with STM32 microcontrollers application note (AN4759), available on www.st.com.
-
所有功能
- Calendar that keeps time and date
- Tamper detection by erasing backup registers
- Timestamp for the tampering event
- RTC usage in Stop mode
- Smooth digital calibration
- RTC clock synchronization
- Reference clock detection
- Internal tamper detection