X-CUBE-SPI-EMUL

批量生产
Design Win

STM32F4微控制器的全双工SPI仿真,STM32Cube的软件扩展(AN4678)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
Partner products
Sales Briefcase
开始

产品概述

描述

The X-CUBE-SPI-EMUL embedded software provides an emulated simplex or full-duplex SPI in the master and slave modes. The SPI emulator is needed in applications that require more SPIs.
The X-CUBE-SPI-EMUL embedded software also offers two examples of communication between a hardware and a software SPI.
For more details refer to the application note AN4678.
  • 所有功能

    • Simplex/full-duplex, synchronous, serial communication
    • Master and slave operations
    • SPI clock up to 6 MHz in full-duplex mode with CPU operating at 168 MHz
    • Programmable data word length: 8 and 16 bits
    • Programmable clock polarity and phase
    • Programmable data order with MSB-first or LSB-first shifting
    • Flexible GPIO usage: all GPIOs can be configured as SPI MOSI/MISO
    • Status flags/interrupt

获取软件