SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification
WITTENSTEIN high integrity systems is an RTOS company that specializes in safety, producing and supplying real-time operating systems and software components to the medical, automotive, aerospace and industrial sectors.
SAFERTOS CORE provides the complete functionality and API of SAFERTOS®. It's designed to support embedded systems that need to consider safety, but don't require safety certification to international design standards such as IEC 61508 SIL3.
SAFERTOS CORE is ideal for companies who are developing products that:
SAFERTOS CORE uses the actual core SAFERTOS design, source code and API that is common across all safety certified SAFERTOS variants, ported for use on your specific processor/compiler combination. SAFERTOS CORE incorporates key safety features, combined with functionality that has a proven, successful history of use within embedded safety-critical applications.
This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party’s website https://www.highintegritysystems.com
Key Features
License Type | Commercial with free trial version |
Deliverable | Source |
Supported MCUs | STM32 |
Supported Devices | STM32 |
Site |
ST Products |
---|
All rights reserved © 2019 STMicroelectronics
使用条款 |
Sales Terms & Conditions |
保密协议 |
联系方式