Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube

The IEC 60730-1 and IEC 60335-1 safety standards define the test and the diagnostic methods that ensure the safe operation of embedded control hardware and software for the household appliances that are under control of electronic programmable devices.

With its X-CUBE-CLASSB functional safety package based on robust built-in STM32 safety features, STMicroelectronics provides a comprehensive set of certified software libraries and documentation for manufacturers to significantly reduce the development efforts, time and cost to achieve the UL/CSA/IEC 60335-1 and the 60730-1 worldwide Class B safety certifications for their STM32-based applications.

The X-CUBE-CLASSB functional safety package consists of a set of expansion software for STM32Cube (Self-Test Libraries and examples), and a safety manual Guidelines for obtaining UL/CSA/IEC 60335 Class B certification in any STM32 application Application Note (AN4435).

主要特性

  • Compatible with the STM32L0, STM32L1, STM32L4, STM32F0, STM32F1, STM32F2, STM32F3, STM32F4 and STM32F7 Series
  • Based on STM32Cube HAL
  • Optimized portability among different MCUs thanks to STM32Cube
  • Partially optimized code
  • Support of IAR, Keil®, and GCC-based AC6 compilers
  • Certified by UL®
  • Coverage of worldwide standards (IEC, UL, CSA)

Image

×

资源

技术文档

产品规格
Description 版本 文档大小
DB2824 DB2824: Class B 60730-1 and 60335-1 functional safety package with software expansion for STM32Cube 2.0 131 KB
应用手册
Description 版本 文档大小
AN4435 AN4435: STM32应用中UL/CSA/IEC 60730-1/60335-1的B类认证获取指南 1.0 1 MB
用户手册
Description 版本 文档大小
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

演示和培训资料

简报
Description 版本 文档大小
STM32 and STM8 Functional Safety Packages 3.2 1 MB
STM32 and STM8 embedded software solutions 6.0 2 MB

出版刊物和宣传资料

手册
Description 版本 文档大小
STM32 Open Development Environment Brochure 17.09 1 MB
Sensor & motion algorithm software pack for STM32Cube 1.0 544 KB

质量和可靠性

Product Certifications
Description 版本 文档大小
UL certificate Class B for STM32L0, STM32L1, STM32L4, STM32F0, STM32F1, STM32F2, STM32F3, STM32F4 and STM32F7 Series 2.0 570 KB

法律

许可协议
Description 版本 文档大小
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.15 87 KB

工具和软件

软件
MCUs Embedded Software

获取软件

型号 General Description Software Version Supplier Marketing Status 下载
X-CUBE-CLASSB Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube 2.2.0 ST Active

 

支持和社区


×