Real Time Clock (RTC) software expansion for STM32Cube (AN4759)

The microcontrollers of the STM32L0 Series, STM32L1 Series, STM32L4 Series, STM32F0 Series, STM32F2 Series, STM32F3 Series, STM32F4 Series and STM32F7 Series feature a real-time clock (RTC) peripheral designed to allow the STM32 MCUs to operate with minimum power requirements.

The X-CUBE-RTC application aims to demonstrate how to fully exploit the RTC advantages, thus extending the battery life of the product.

For more details refer to the application note Using the hardware real-time clock (RTC) in low-power modes with STM32 microcontrollers (AN4759).

Key Features

  • Calendar that keeps time and date
  • Tamper detection by erasing backup registers
  • Timestamp for the tampering event
  • RTC usage in Stop mode
  • Smooth digital calibration

资源

技术文档

产品规格
Description Version Size
DB2938 DB2938: RTC (real-time clock) software expansion for STM32Cube 2.0 119 KB
应用手册
Description Version Size
AN4759 AN4759: Using the hardware real-time clock (RTC) in low-power modes with STM32 microcontrollers 3.0 1 MB
用户手册
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

演示和培训资料

简报
Description Version Size
STM32 and STM8 embedded software solutions 6.0 2 MB

出版刊物和宣传资料

手册
Description Version Size
STM32 Open Development Environment Brochure 17.09 1 MB
Sensor & motion algorithm software pack for STM32Cube 1.0 544 KB

法律

许可协议
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.10 86 KB

获取软件

型号 Software Version Marketing Status Supplier 下载
X-CUBE-RTC 2.0.0 Active ST

 

京ICP备14016349号-2

×