osxMotionGR

NRND

This SW has been replaced by X-CUBE-MEMS1

下载数据摘要
概述
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
Get Started
样片和购买
Partner products
  • osxMotionGR is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize the inertial sensors (LSM6DS0 or LSM6DS3).

    It provides real-time information on phone-related gestures such as wake up, glance and pick up.
    The algorithm exclusively manages the data acquired from the accelerometer at 100 Hz sampling frequency to minimize the power consumption of the hosting platform. The software comes with sample implementations of such drivers, exploiting the STM32Cube software technology, running on an X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board), on top of a NUCLEO-F401RE or NUCLEO-L476RG board.

    主要特性

    • Real-time gesture recognition algorithm (under OpenSoftwareX license) based only on accelerometer data.
    • Complete middleware to build applications on top of X-CUBE-MEMS1.
    • Libraries for Cortex-M3 and Cortex-M4 MCU cores.
    • Easy portability across different MCU families, thanks to STM32Cube.
    • Sample application to transmit real-time sensor and gesture detection data to a PC.
    • Sample implementation on X-NUCLEO-IKS01A1 board (with optional STEVAL-MKI160V1 board), on top of a NUCLEO-F401RE or NUCLEO-L476RG board.

适合您的资源

ST最新信息

生态系统

    • 产品型号

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

软件

    • 产品型号

      Sensor and motion algorithm software expansion for STM32Cube

评估工具

    • 产品型号

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      LSM6DS3 adapter board for standard DIL24 socket

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      DB2832
      Real-time gesture recognition software expansion for STM32Cube
      2.0
      224.6 KB
      PDF
      DB2832

      Real-time gesture recognition software expansion for STM32Cube

    • 描述 版本 文档大小 操作
      UM2010
      Getting started with osxMotionGR gesture recognition library for X-CUBE-MEMS1 expansion for STM32Cube
      1.0
      1.1 MB
      PDF
      UM2012
      osxMotionXX system setup
      1.1
      1.85 MB
      PDF
      UM2010

      Getting started with osxMotionGR gesture recognition library for X-CUBE-MEMS1 expansion for STM32Cube

      UM2012

      osxMotionXX system setup

Presentations & Training Material

    • 描述 版本 文档大小 操作
      ST开放软件项目: Open.MEMS中文版教程 20150213
      1.64 MB
      PDF

      ST开放软件项目: Open.MEMS中文版教程

法律

    • 描述 版本 文档大小 操作
      SLA0053
      LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION
      2.12
      121.3 KB
      PDF
      SLA0053

      LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION

支持中心或提供反馈