产品概述
描述
The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of multiple cameras to implement computer vision on STM32 microcontrollers easily. The camera module bundle is compatible with all STM32 Discovery kits and Evaluation boards featuring a ZIF connector, such as the STM32H747I-DISCO and 32L4R9IDISCOVERY Discovery kits.-
所有功能
- Camera module adapter board (MB1683)
- 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
- STMicroelectronics camera module (MB1379) connector
- OpenMV camera module connector
- Waveshare camera board connector
- 3.3 V power
- STMicroelectronics camera module (MB1379)
- Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
- Flexible flat cable (FFC)
- Camera module adapter board (MB1683)
您可能还会喜欢...
All tools & software
全部资源
Resource title | 版本 | Latest update |
---|
Board Manufacturing Specifications (4)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 13 Sep 2021 | 13 Sep 2021 | |
ZIP | 3.0 | 13 Sep 2021 | 13 Sep 2021 | |
ZIP | 1.0 | 23 Dec 2020 | 23 Dec 2020 | |
ZIP | 1.0 | 23 Dec 2020 | 23 Dec 2020 |
物料清单 (2)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 13 Sep 2021 | 13 Sep 2021 | |
ZIP | 1.0 | 23 Dec 2020 | 23 Dec 2020 |
Schematic Pack (2)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
1.0 | 23 Dec 2020 | 23 Dec 2020 | ||
3.0 | 23 Dec 2020 | 23 Dec 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
B-CAMS-OMV | 批量生产 | Ecopack1 | |
B-CAMS-OMV
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
B-CAMS-OMV | 3 distributors | - | 批量生产 | ST | EAR99 | NEC | - | CHINA | true | |