产品概述
描述
This reference design represents a complete dual radio Sub-1 GHz and BLE solution for Sigfox and LPWAN protocols. STDES-MONARCH is Sigfox Verified and is provided free of charge with all the necessary design documents. ST also provides several relevant software development kits and environments to help you customize your application.-
所有功能
- Sigfox Verified (M_0021_459D_01) design with Monarch capability so IoT devices can determine the appropriate RC configuration for the local area
- S2-LP narrow band ultra-low power Sub-1 GHz transceiver in a standalone RF module tuned for 860-940 MHz frequency bands with external power amplifier
- BlueNRG-2 low power Bluetooth® SoC with 256 KB Flash, 24 KB RAM, compliant with Bluetooth® v5.0 specification
- Excellent receiver sensitivity (up to -130 dBm)
- Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
- Air data rate from 0.1 to 500 kbps
- Programmable RF output power up to +27 dBm
- Low duty cycle RX/TX operation mode
- 50 Ω ports for Sub-1 GHz radio and optional BLE radio
- Automatic acknowledgment, retransmission and timeout protocol engine
您可能还会喜欢...
特别推荐
All tools & software
全部资源
Resource title | 版本 | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 04 Mar 2020 | 04 Mar 2020 |
物料清单 (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
1.0 | 04 Mar 2020 | 04 Mar 2020 |
Schematic Pack (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
1.0 | 04 Mar 2020 | 04 Mar 2020 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | WEEE Compliant | 材料声明** |
---|---|---|---|---|---|---|
STDES-MONARCH | 批量生产 | - | 工业 | - | - | |
STDES-MONARCH
Package:
-Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STDES-MONARCH | 无法联系到经销商,请联系我们的销售办事处 | S2-LP, BlueNRG-2 | 批量生产 | ST | - | - | - | |