CATEGORIES

电力线收发器

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

自上世纪90年代初以来,意法半导体一直致力于推动 窄带电力线通信(PLC)技术发展,这些技术目前主要被智能电网概念的核心 - 自动抄表(AMR)和自动抄表基础设施(AMI)解决方案 - 所采用。

电力线通信我们提供广泛的产品和解决方案,从集成了电力线驱动器的模拟FSK收发器到集成了电力线驱动器且采用支持B-FSK、B-PSK、Q-PSK、8-PSK和OFDM调制的模拟前端和AES加密的多核、多协议片上系统平台。

完全可编程的多核STCOMET 集成了可编程的调制解调器、AFE、电力线驱动器和应用程序微处理器,以及内置高性能计量功能的全集成智能仪表SoC。

未来的智能电网必须是多层、多维的,这样才能应对智能能源系统的复杂性,在供电方和消费者之间实现双向通信和电力交换;为此,全新的ST8500多标准、可编程、超低功耗电力线通信平台加上STLD1配套线路驱动器为模块化通信架构提供最高性能、最低功耗的解决方案和灵活性。

为进一步鼓励在智能住宅和楼宇中使用可持续技术,意法半导体还提供STKNX - 一种通过KNX国际楼宇控制标准认证的微型收发器,支持在住宅和楼宇自动化网络中集成传感器或执行器并进行编程。

评估板、软件、加上经过认证的协议栈,为设计人员提供全面的开发环境,支持轻松集成到新的和现有设计中,并缩短上市时间。

Turnkey PLC chipset for smart-energy infrastructure

ST’s new powerline communication (PLC) platform consists of the ST8500 system-on-chip that includes a powerline modem, higher layer communication stack, PLC analog front end and other peripherals along with the STLD1 companion chip that provides the line driver (power amplifier) function.

Key features and benefits:

  • Fully programmable real-time 400 MHz DSP and 200 MHz ARM® 32-bit Cortex®-M4F core, to meet today’s and the future’s smart grid requirements
  • Ultra-low power-supply consumption <100 mW in Receive mode for the highest energy efficiency operations
  • Embedded AES cryptography engine, supporting up to 256-bit security key and multi-security modes to satisfy the most stringent requirements in terms of data security
  • Full 500 kHz bandwidth support for the best exploitation of worldwide bandwidth (CENELEC, ARIB, FCC)
  • Operating temperature range up 105 °C suitable for critical applications