概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

ST's state-of-the-art MEMS accelerometers include analog and digital sensors featuring up to ±400g acceleration full scale and from 1.71 to 3.6 V supply voltage.

mems and sensors finder mobile app
apple ios appstore
google play android app

Accelerometers have advanced power-saving features that make them the ideal choice for ultra-low-power applications. These features include low-power mode, auto wake-up function and FIFO buffer that can be used to store data, thus reducing the host processor loading and system power consumption.

ST’s accelerometers are suitable for handheld portable applications such as mobile phones and PDAs, or any other application where low power consumption and reduced package size are required. The new generation of accelerometers, recently introduced by ST, makes a significant step forward in miniaturization, with packages sized only 2x2x1 mm, available with both 14 and 12-leads pinout.

ST’s portfolio also includes accelerometers for automotive applications, such as the AIS32x family, with extended temperature range and AEC-Q100 qualified, and IISxxx products, that are part of ST’s longevity program and will stay in production for ten years from the date of introduction.


精选 产品

LIS2DTW12: Temperature sensor combined with a 3-axis MEMS accelerometer

The LIS2DTW12 is the first hybrid combo sensor of the T-Plus family. It is an accelerometer coupled with a precise temperature sensor to offer additional levels of integration.

Together: integrated solution for higher accuracy, lower power consumption

 

支持中心或提供反馈