加速度计不仅能够测量线性加速度,还可用于其他目的(如倾角和振动测量)。
MEMS加速度计嵌入了一些用于运动和加速度检测的实用功能,包括自由落体、唤醒、单次/两次轻击识别、活动/不活动检测以及6D/4D方向。
应用
加速度计产品类型
意法半导体先进的3轴MEMS加速度计包括通用传感器、应用特定的传感器,以及具有嵌入式机器学习内核的传感器。
面向汽车应用,意法半导体提供具有扩展温度范围且符合AEC-Q100标准的加速度计,例如AIS32x系列。
面向工业应用的器件包括IISxxx系列产品,这些产品已纳入意法半导体的长期供货计划,确保该计划中的产品自上市之后,将持续投产至少10年。
- 通用传感器
- 应用特定的传感器
- 带嵌入式机器学习内核的传感器
了解加速度计产品组合
优点
- 先进的节电功能,适合超低功耗应用
- 专用OIS SPI AUX接口
- 机器学习内核
- 用于自定义手势识别的可编程有限状态机
- 高级计步器,步伐侦测和步数计算
- 低功耗模式、自动唤醒功能,以及FIFO缓冲
- 2x2x1-mm封装,可选用14或12引脚布局
精选 视频
特别推荐
ST’s IIS2ICLX inclinometer wins the CES 2021 Honoree Innovation Award in the Smart Cities category
高精度IIS2ICLX双轴数字加速度计具有高稳定性和可重复性、低噪声、超低功耗等特点并支持边缘人工智能,非常适合结构健康监测和倾角测量。包含在意法半导体10年长期供货计划中。
IIS2ICLX功能:
- 即插即用的2轴数字测斜仪
- 在分辨率、精度、稳定性和功耗方面为业内最佳
- 超低噪声(15 µg/√Hz)
- 可编程机器学习内核,集成人工智能算法,降低了系统级功耗
无与伦比的功能集(如机器学习内核(MLC)、可编程有限状态机(FSM)、FIFO、传感器集线器功能、事件解码和中断)为低功耗智能传感器节点提供基本支持,能够降低向云端传输的数据速率和数据量。
由于采用决策树算法,IIS2ICLX允许节点在待机时保持非常低的功耗(直至传感器自动检测和分类运动、振动或倾斜变化),大大提高了电池供电应用的自主性。
新型IIS3DWB传感解决方案,在工业4.0应用中广泛采用振动监测
为进行高性能工业振动传感而进行优化的3轴IIS3DWB MEMS加速度计具有超高带宽和低噪音等特点,是一款价格实惠的节能型数字传感解决方案,已纳入意法半导体的10年长期供货计划。
IIS3DWB传感器是工业振动监测的关键使能器:
- 它提供即插即用型3轴数字解决方案,实现了经济划算的无缝采用
- 其超宽且平坦的频率响应(可达6kHz)和低噪声确保采集高质量的振动数据
- 传感器的低功耗和扩展温度范围(可达+105°C)非常适合持久耐用的自供电型无线传感器节点,并可通过改造,并入现有系统
STWIN SensorTile开发套件(STEVAL-STWINKT1B)将振动监测解决方案的原型设计提高到全新水平。该套件将IIS3DWB传感器与许多额外的传感器和超低功耗STM32L4+ MCU集成在一起,并提供有线和无线连接。还提供用于振动处理的软件库,包括供数据科学家开发算法的高速数据记录器。
- IIS3DHHC High-resolution, high-stability 3-axis digital inclinometer for industrial applications
- IIS2ICLX High-accuracy, High-resolution, Low-power, 2-axis Digital Inclinometer with Embedded Machine Learning Core
- IIS3DWB Ultra-wide bandwidth, low-noise, 3-axis digital vibration sensor
- LIS2DE12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS2DTW12 MEMS digital output dual motion and temperature sensor
- AIS2120SX Automotive accelerometer for airbag, dual-axis hi-g accelerometer, AEC-Q100 qualified
- IIS2DLPC MEMS digital output motion sensor: high-performance ultra-low-power 3-axis accelerometer for industrial applications
- AIS328DQ Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- H3LIS331DL Low power High-g 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g/±400g
- AIS25BA MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
- LIS2DUXS12 Ultralow-power accelerometer with Qvar, AI, & anti-aliasing
- LIS2DUX12 Ultralow-power accelerometer with AI & anti-aliasing
- AIS1200PS MEMS peripheral acceleration sensor, single-axis with PSI5 point-to-point interface, AEC-Q100 qualified
- LIS2DH MEMS digital output motion sensor:ultra low-power high performance 3-axis femto accelerometer
- IIS2DH Ultra low-power high performance 3-axes accelerometer with digital output for industrial applications
- LIS2DW12 3-axis MEMS accelerometer, ultra low power, configurable single/double-tap recognition, free-fall, wakeup, portrait/landscape, 6D/4D orientation detections
- LIS2DH12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS3DH 3-axis MEMS accelerometer, ultra-low-power, ±2g/4g/8g/16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LGA 16 3x3x1.0 package
- AIS3624DQ 3-axis accelerometer for non-safety automotive applications, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- AIS2DW12 MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications
- AIS2IH MEMS digital output motion sensor: high-performance 3-axis accelerometer for automobile applications
- LIS3DHH 3-axis accelerometer, ultra high resolution, low-noise, SPI 4-wire digital output, ±2.5g full-scale
- LIS2DW MEMS digital output motion sensor:high-performance ultra-low-power 3-axis "femto" accelerometer
- LIS25BA MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
- LIS2DU12 Ultralow-power accelerometer with anti-aliasing & motion detection
- LIS2DS12 3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
- H3LIS100DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor
- MIS2DH 3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
- H3LIS200DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g
- IIS328DQ High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications
- LIS331DLH 3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions
- LIS2HH12 3-axis accelerometer, ±2g/±4g/±8g full scale, high-speed I2C/SPI digital output, ultra-low-power, integrated FIFO