概观
Product selector
工具与软件
资源
解决方案
eDesignSuite
开始

ST’s analog and digital gyroscopes offer superior stability over time and temperature, with a resolution lower than 0.01 dps/√Hz for zero-rate level. This guarantees the level of accuracy required by the most advanced motion-based applications.

These 3-axis gyroscopes have a single sensing structure for motion measurement along all three orthogonal axes, while other solutions on the market rely on two or three independent structures. ST’s solution eliminates any interference between the axes that inherently degrades the output signal, increasing accuracy and reliability of motion-controlled functionalities.

ST’s gyros measure angular velocity with a wide full-scale range (from 30 to 4000 dps) to meet the requirements of different applications, ranging from gesture recognition and image stabilization, to dead reckoning and personal navigation. ST’s angular rate sensors are already used in mobile phones, tablets, 3D pointers, game consoles, digital cameras and many other devices.


精选 产品

MEMS传感器适用于需要保持长期可用性的设计

意法半导体推出了新型MEMS传感器系列,自上市之后,将持续投产10年。这些产品属于10年产品长期支持项目,该项目确保持续稳定地向意法半导体客户提供所选部件,尤其是那些设计工业应用并需要产品保持长期可用性的客户。
第一代产品推出了3个传感器,有两个3轴加速度计(IIS328DQIIS2DH)和一个3轴陀螺仪(I3G4250D),专门为恶劣的工业环境而设计,可以承受的更大的温度范围和高强度的冲击和振动。

点击这里了解更多有关意法半导体10年生命周期产品的方案信息。