概述
产品选择器
资源
工具与软件
解决方案
eDesignSuite
开始

ST's ultra-small silicon pressure sensors use innovative MEMS technology to provide extremely high pressure resolution, in ultra-compact and thin packages. The devices are designed using ST’s VENSENS technology, allowing the fabrication of pressure sensor on a monolithic silicon chip, eliminating wafer-to-wafer bonding and maximizing reliability.

Key technical features of ST’s pressure sensor family include enhanced temperature compensation that allows apps to perform consistently in changing environments, an absolute pressure range from 260 to 1260 hPa that covers all possible user altitudes (from the deepest mines to the top of Mount Everest), low power consumption less than 4μA, and pressure noise lower than 1Pa RMS.

ST’s pressure sensors are increasingly being used in smartphones, tablets and wearable technology such as sports watches, smart watches, and fitness bands, enabling accurate floor detection and enhanced location-based services, allowing more accurate dead-reckoning calculations, and opening the door to new smartphone apps such as weather analyzers, health and sports monitors.

精选 产品

适合您的资源