概述
产品选择器
解决方案
资源
工具与软件
eDesignSuite
开始

ST’s STSPIN motor drivers for brushed DC motors integrate a dual current control core and a dual full-bridge power stage to drive two brushed DC motors.

Available in a large selection of space-saving, thermally-enhanced packages, STSPIN brushed DC motor driver ICs provide a ready-to-use, optimized solution for motor and motion control systems in a wide range of voltage and current ratings.

The STSPIN portfolio comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.

The benefit of our 10 and 15 years longevity program is available for our industrial grade STSPIN motor drivers.

Extend the Runtime of Your Battery-Powered Applications

STSW-SPIN002

具有图形用户界面的评估软件,用于STSPIN电机驱动器IC

X-NUCLEO expansion boards and X-CUBE software

X-NUCLEO-IHM06A1

低电压步进电机驱动器扩展板,基于STSPIN220,用于STM32 Nucleo

X-CUBE-SPN6

STM32Cube的低压步进电机驱动器软件扩展

X-NUCLEO-IHM11M1

用于STM32 Nucleo的低压三相无刷直流电机驱动器扩展板,基于STSPIN230

X-CUBE-SPN11

STM32Cube的低压三相无刷DC电机驱动器软件扩展

X-NUCLEO-IHM12A1

用于STM32 Nucleo的低压双刷DC电机驱动器扩展板,基于STSPIN240

X-CUBE-SPN12

STM32Cube的低压双路有刷DC电机驱动器软件扩展

Other Getting Started Resources

STSW-SPINDISC01

STSPIN探索板固件

STSW-SPIN002

具有图形用户界面的评估软件,用于STSPIN电机驱动器IC

STEVAL-PCC009V2

IBU电机控制和IPS通用接口