意法半导体的STSPIN有刷直流电机驱动器集成了双电流控制内核和双全桥功率级,用于驱动两个有刷直流电机。
STSPIN有刷直流电机驱动器IC可提供多种节省空间的散热增强型封装,为各种额定电压和电流范围的电机和运动控制系统提供优化的即用型解决方案。
STSPIN产品配备大量评估硬件和软件以及技术文档工具箱,可以帮助电机和运动控制系统的设计者,节约设计时间,以最大限度地缩短(终端产品)上市周期。
我们的10年和15年长期供货计划适用于我们的工业级STSPIN电机驱动器。
特别推荐
- STSPIN32F0602 600V three-phase controller with MCU
- STSPIN32F0A Advanced BLDC controller with embedded STM32 MCU
- STSPIN32F0601 600V three-phase controller with MCU
- STSPIN233 Low voltage three phase and three sense motor driver
- L2293Q Push-pull four channel driver with diodes
- STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU
- L6205 DMOS DUAL FULL BRIDGE DRIVER
- L6206 DMOS dual full bridge driver
- STSPIN830 Compact and versatile three-phase and three-sense BLDC motor driver
- L6203 DMOS Full Bridge Driver
- STSPIN840 Compact dual brushed DC motor driver
- L6225 DMOS DUAL FULL BRIDGE DRIVER
- STSPIN32F0B Advanced single shunt BLDC controller with embedded STM32 MCU
- L6202 DMOS Full Bridge Driver
- PWD13F60 High-density power driver - high voltage full bridge with integrated gate driver
- L6201 DMOS Full Bridge Driver
- L6229Q DMOS driver for three-phase brushless DC motor
- L298 Dual Full Bridge Driver
- L6226 DMOS dual full bridge driver
- L6230 DMOS driver for three-phase brushless DC motor
- L6227 DMOS dual full bridge driver with PWM current controller
- STSPIN32F0251 250 V three-phase controller with MCU
- STSPIN32G4 High performance 3-phase motor controller with embedded STM32G4 MCU
- L6229 DMOS driver for three-phase brushless DC motor
- L6234 Three phase motor driver
- STSPIN240 Low voltage dual brush DC motor driver
- L6235 DMOS driver for 3-phase brushless DC motor
- STSPIN230 Low voltage triple half-bridge motor driver for BLDC motors
- L293E Push-Pull Four Channel Drivers
- STSPIN250 Low voltage brush DC motor driver
- L293B Push-Pull Four Channel Drivers
- L293D Push-Pull Four Channel Drivers with Diodes
- STSPIN32F0252 250 V three-phase controller with MCU
- L6227Q DMOS dual full bridge driver with PWM current controller
- L6226Q DMOS dual full bridge driver
- PWD5F60 High-density power driver - High voltage full bridge with integrated comparators
- L6207 DMOS dual full bridge driver with PWM current controller
- L6452 Dual 13X16 Matrix InkJet Heads Drivers
- L6206Q DMOS dual full bridge driver
- L6207Q DMOS dual full bridge driver
- L6235Q DMOS driver for 3-phase brushless DC motor