ST’s STSPIN motor drivers for brushed DC motors integrate a dual current control core and a dual full-bridge power stage to drive two brushed DC motors.
Available in a large selection of space-saving, thermally-enhanced packages, STSPIN brushed DC motor driver ICs provide a ready-to-use, optimized solution for motor and motion control systems in a wide range of voltage and current ratings.
The STSPIN portfolio comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.
The benefit of our 10 and 15 years longevity program is available for our industrial grade STSPIN motor drivers.
- STSPIN32F0602 600V three-phase controller with MCU
- STSPIN32F0A Advanced BLDC controller with embedded STM32 MCU
- STSPIN32F0601 600V three-phase controller with MCU
- STSPIN233 Low voltage three phase and three sense motor driver
- L2293Q Push-pull four channel driver with diodes
- STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU
- L6205 DMOS DUAL FULL BRIDGE DRIVER
- L6206 DMOS dual full bridge driver
- STSPIN830 Compact and versatile three-phase and three-sense BLDC motor driver
- L6203 DMOS Full Bridge Driver
- STSPIN840 Compact dual brushed DC motor driver
- L6225 DMOS DUAL FULL BRIDGE DRIVER
- STSPIN32F0B Advanced single shunt BLDC controller with embedded STM32 MCU
- L6202 DMOS Full Bridge Driver
- PWD13F60 High-density power driver - high voltage full bridge with integrated gate driver
- L6201 DMOS Full Bridge Driver
- L6229Q DMOS driver for three-phase brushless DC motor
- L298 Dual Full Bridge Driver
- L6226 DMOS dual full bridge driver
- L6230 DMOS driver for three-phase brushless DC motor
- L6227 DMOS dual full bridge driver with PWM current controller
- STSPIN32F0251 250 V three-phase controller with MCU
- L6229 DMOS driver for three-phase brushless DC motor
- L6234 Three phase motor driver
- STSPIN240 Low voltage dual brush DC motor driver
- L6235 DMOS driver for 3-phase brushless DC motor
- STSPIN230 Low voltage triple half-bridge motor driver for BLDC motors
- L293E Push-Pull Four Channel Drivers
- STSPIN250 Low voltage brush DC motor driver
- L293B Push-Pull Four Channel Drivers
- L293D Push-Pull Four Channel Drivers with Diodes
- STSPIN32F0252 250 V three-phase controller with MCU
- L6227Q DMOS dual full bridge driver with PWM current controller
- L6226Q DMOS dual full bridge driver
- PWD5F60 High-density power driver - High voltage full bridge with integrated comparators
- L6207 DMOS dual full bridge driver with PWM current controller
- L6206Q DMOS dual full bridge driver
- L6207Q DMOS dual full bridge driver
- L6235Q DMOS driver for 3-phase brushless DC motor
- STSPIN32F0251 250 V three-phase controller with MCU
- STSPIN32F0602 600V three-phase controller with MCU
- STSPIN32F0A Advanced BLDC controller with embedded STM32 MCU
- STSPIN32F0601 600V three-phase controller with MCU
- STSPIN233 Low voltage three phase and three sense motor driver
- L6229 DMOS driver for three-phase brushless DC motor
- STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU
- L6234 Three phase motor driver
- L6235 DMOS driver for 3-phase brushless DC motor
- STSPIN230 Low voltage triple half-bridge motor driver for BLDC motors
- STSPIN830 Compact and versatile three-phase and three-sense BLDC motor driver
- STSPIN32F0252 250 V three-phase controller with MCU
- STSPIN32F0B Advanced single shunt BLDC controller with embedded STM32 MCU
- L6229Q DMOS driver for three-phase brushless DC motor
- L6230 DMOS driver for three-phase brushless DC motor
- L6235Q DMOS driver for 3-phase brushless DC motor