ST Authorized Partners offer a wide range of development and evaluation boards that can be used to perform a comprehensive evaluation of ST's products and solutions while reducing development time.
Development boards let you quickly create and verify use-cases. They can be used as prototyping hardware for your application design and ease the transition to production.


The ST Partner Program connects customers to a network of Authorized Partners, chosen through an exacting and rigorous selection process, that provide technical support to help you find the best solution to drive innovation.
These Authorized companies offer specific expertise with complementary services and products to reduce development time and cost and shorten customers time-to-market for higher market share, revenue and create new business opportunities.
- FR-L610-Tracker-00 Tracker reference design support positioning monitoring, intelligent tracking and more
- Clicker 4 for STM32F7 Compact development board designed as a complete solution
- phyBOARD-Sargas The System on Module is a Single Board Computer(SBC)
- MINI Starter board for STM32 由STM32F415RG MCU供电的小型开发板。
- MitiPy™ Industrial IoT Module MitiPy™ Industrial IOT module with wifi/BT/Zigbee
- STM32 M4 clicker 具有STM32F415RG MCU和mikroBUS接口的紧凑型入门开发套件。
- CutiPy™ Industrial IoT Module CutiPy™ Module - IOT module with wifi/BT/Zigbee
- EasyMx PRO v7 for STM32 STM32 ARM Cortex M0、M3、M4和M7 MCU的开发板。
- Arduino Nano BLE 33 Sense 3.3V AI enabled board with nano form factor and extensive sensor set
- Sensor Node board - ARM mbed Enabled™ Sensor Node board for smart sensing and cloud applications
- GoKit (GizWits Open development Kit) STM32 board + Gizwits IoT Cloud to develop intelligent hardware in 30 minutes
- rapidM2M Base Starter Development board to create/test IoT applications
- AIM Mateo Mateo smart intuitive solution based on STM32
- Avenger96 AVENGER96是一款兼容96Board的消费级板件,基于高度集成的多市场应用处理器STM32MP157A
- mikromedia Plus for STM32 具有STM32F407ZG MCU的智能4.3”可编程触摸屏显示器。
- Arduino Science Kit Physics Lab Kit designed for middle school teachers and students
- OpenCR 1.0 ROS embedded systems development board based on ARM Cortex-M7
- SIGFOX-USB2-C USB入门开发套件。SIGFOX-USB2是安装了SIGFOX-DEV1-C的基板。
- AZ3166 Mxchip IoT DevKit 适用于物联网和智能硬件的原型开发
- MPCam Small & low-cost, smart camera designed to bridge the gap between development and rapid deployment of edge-CV applications
- Arduino Portenta H7 high-performance dual-core board with MKR form factor
- mikromedia for STM32 紧凑的2.8”智能显示屏和采用STM32F407VG MCU的开发平台。
- RTLS solution for accurate Tracking Module for indoor tracking of assets and humans
- Arduino Nicla Vision High-performance dual-core board with camera and tiny square form factor
- IO-Link Gateway Demoboard 用于NetX处理器固件开发的硬件板。
- Tecnologix GWA Industrial Automation controller Controller for Industrial Automation
- Clicker 2 for STM32 紧凑型开发套件,具有STM32F407VG和两个用于连接Click Board的mikroBUS接口。
- OpenMV Cam Microntroller board to develop machine vision apps
- mikromedia 7 for STM32 具有STM32F407ZG MCU的Vivid 7”触摸屏显示器和开发平台,包含以太网和WiFi。
- Arduino Nano RP2040 Connect 兼容Arduino IoT Cloud的板件,具有小巧的外形、丰富的连接以及传感器功能
- STM32F7 Camera Development Kit Embedded Vision Devkit for IoT, home automation and video applications
- MCU CARD for STM32 Dozens of STM32 MCU CARDs for 8th generation of development boards
- Cicerone board MKR主板 (LoRaWAN + GNSS)
- Lora E5 mini dev board Compacted-sized dev board for testing, prototyping and building LoRa device
- VCU Reference Kit V10 VCU解决方案(硬件和软件),降低了对时间和资源的需求
- Digi ConnectCore MP15 Development Kit Digi ConnectCore MP13开发套件为基于ConnectCore MP15 SOM的嵌入式工业产品提供完整的开发平台
- AX58100 + STM32F303RE EtherCAT Motor Control Reference Design EtherCAT slave motor control reference design solution
- AIM-Kit2 STM32F7 Fast Prototyping platform with industrial modules
- LoRa E5 Development Kit Fast testing and rapid prototyping of your LoRa IoT projects