The bytePLC is a g3 powerline development kit that can be used to quickly realize product ideas. In this respect, the board serves either as a network node or network interface for the respective Linux system. Powerline communications are based on the g3 standard. For the application, the bytePLC is equipped with a Cortex-M4 CPU.
支持的器件 | STM32F4 |
地点 |
ST产品 |
---|
Served Countries:
欧洲