ST Authorized Partners offer a wide range of development and evaluation boards that can be used to perform a comprehensive evaluation of ST's products and solutions while reducing development time.
Evaluation boards let you test and validate the selected products and system solutions to ensure that your design offers all the required features and optimized performance for your application.


The ST Partner Program connects customers to a network of Authorized Partners, chosen through an exacting and rigorous selection process, that provide technical support to help you find the best solution to drive innovation.
These Authorized companies offer specific expertise with complementary services and products to reduce development time and cost and shorten customers time-to-market for higher market share, revenue and create new business opportunities.
- STSPIN233 click Complete solution for a 3-phase integrated motor driver
- Pressure 15 Click Pressure 15 Click是一款紧凑型附加板,板载压力传感器。该板采用LPS27HHW。
- NFC 4 Click NFC 4 Click is a compact add-on board that features the M24LR64E-R, a dynamic NFC/RFID tag IC transceiver for contactless communication.
- EEPROM click EEPROM click是一种具有mikroBUS外形的附件板。它具有24C08WP - 一种高度可靠的高性能CMOS技术串行8K EEPROM,采用DIP封装。
- H-Bridge 9 Click H-Bridge 9 Click是一款紧凑型附加板,包含6个MOSFET半桥输出。该板采用L99UDL01。
- GYRO click Gyro Click是一种具有mikroBUS外形的附加板。它具有L3GD20H三轴数字陀螺仪模块,能够提供测量的角速度和环境温度。
- Monarch GM01Q-STMOD Expansion board provides worldwide cellular LTE-M1 connectivity
- Barometer 8 Click Barometer 8 Click is used to measure air pressure in a specific environment with the ILPS22QS an ultra-compact piezoresistive absolute pressure sensor
- Monarch GMS01Q-STMOD Expansion board provides worldwide cellular LTE-M1 connectivity & Orange connectivity inside
- Accel 19 Click Accel 19 Click is a compact peripheral add-on board that features the LIS2DTW12, an ultra-low-power high-performance three-axis accelerometer sensor.
- RFid click RFid click具有CR95HF 13.56 MHz非接触式收发器和跟踪天线。它只能使用3.3V电源。它通过mikroBUS™ UART(TX, RX)、SPI(MISO, MOSI, SCK, CS)INT、RST、PWM和AN线路与目标MCU通信。
- NFC Tag click NFC Tag click搭载了M24SR64 NFC/RFID标签IC,内置双接口和8KB高可靠性EEPROM。
- LightRanger click LightRanger click是搭载了ST的VL6180X IC的接近传感器。此芯片基于ST FlightSense专利技术。
- eFuse Click eFuse Click是一款紧凑型附加板,包含一个可编程电子电源断路器。该板采用STPW12。
- KA-NUCLEO-F411 Arduino compatible educational board
- STM32Butterfly2 Eval/starter board with Ethernet interface
- NB-IoT Sensor Shield Cat M1 and NB-IoT board providing Arduino pinout connectors
- BAROMETER click Barometer click搭载了LPS25HB IC,这是一种压阻式绝对压力传感器,测量范围为260至1260 hPa(具有24位分辨率输出)。
- Feather EVB iMCP HT32SX Evaluation board with iMCP HT32SX
- I-NUCLEO-T2-EVB Ultra-Low Power WiFi & BLE expansion board for STM32 Nucleo
- KAmeLeon STM32L4 Advanced educational/evaluation board
- AES-ATT-IMA3-IOT-STM32L4-SK-G LTE-M的AT&T蜂窝物联网入门套件,使用STM32L4物联网节点探索板
- Temp&Hum click Temp&Hum click搭载了ST的HTS221温度和相对湿度传感器。在0-60°C的范围内,其温度测量精度为±1°C。
- Accel 3 click Accel 3 click搭载了H3LIS331DL,这是一种低功耗高性能3轴线性加速度计。它使用3.3V电源。它通过SPI或I2C接口与目标微控制器通信,mikroBUS™系列具有通过INT引脚提供的额外功能。
- LightRanger 2 click LightRanger 2 click搭载了ST的VL53L0X IC,这是世界上最小的飞行时间测距和手势检测传感器。
- 2x5W AMP click 2x5W AMP click相当于放大器,它使用了TDA7491LP 2x5 W双路BTL D类音频放大器。
- LS53L1BT LS53L1BT motion and distance IoT Bluetooth board
- LPS22HB click LPS22HB click是一种简易的解决方案,用于为您的设计添加数字气压计。它搭载了LPS22HB MEMS nano压力传感器。
- LSM303AGR click LSM303AGR click用于测量加速度和磁场特性。它搭载了LSM303AGR 3D加速度计和3D磁力计。
- MKR Env Shield Arduino shield for environmental sensing in MKR form factor
- EEPROM2 click EEPROM 2 click搭载了ST的M95M02-DR DIP-8插座EEPROM芯片,带256 KB存储器。芯片的字节和页面写入速度小于等于10 ms。
- LI-ST-VG5761-MONO-DMS GMSL2 based Automotive camera module with illumination for DMS application
- VCU Evaluation Board V20 评估板 + 软件编程服务,用于早期软件调试
- AX58100 EtherCAT Slave SPI Slave PDI EvaluationBoards (AX58100-EVB-SSPDI-1) EtherCAT slave controller/SoC for smart factory, industrial automation & IIoT
- STSPIN250 click STSPIN250 click是有刷直流电机驱动器,支持电流限制和电流感应。它基于STSPIN250,一种低压DC有刷电机驱动器。
- BC28-TE-B BC28-TE-B是基于移远通信 NB-IoT模块BC28的扩展板 ,可以和STM32 Nucleo-64板搭配使用进行NB-IoT应用程序开发。
- NUCLEO-L610-IOT LTE-CAT1embedded wireless communication development kit
- STSPIN220 click STSPIN220 click是一种步进电机驱动器,支持PWM电流控制和可选择微步进功能(至多256微步)。它基于STSPIN220,STSPIN2系列中的一种低压步进电机驱动器。
- STSPIN820 click STSPIN820 click是一种步进电机驱动器,支持PWM电流控制、可选择微步进功能(至多256微步)和宽电压范围。
- EVK2 Voice-First Evaluation Kit End-to-end hardware/software solution for analog voice activity detection
- Audio Amp 2 click Audio Amp 2 click是一种高效的D类音频放大器,它使用了TDA7491,一种双路BTL D类音频放大器IC。
- I-NUCLEO-UGOAL SoM IoT uGoal扩展板,用于STM32 Nucleo
- Pressure 11 click Pressure 11 click配备LPS33HW,这是一种压阻式绝对压力传感器,使用专有技术制造。
- LSM6DSL click LSM6DSL click通过六自由度测量线速度和角速度。它搭载了LSM6DSL高性能3轴数字加速度计和3轴数字陀螺仪。
- GYRO 3 click Gyro 3 click是一种三轴陀螺仪Click board™,可以检测三个正交轴上的运动。它配备三轴数字陀螺仪I3G4250D。
- 6DOF IMU 8 click 6DOF IMU 8 click是一种先进的6轴运动跟踪Click board™,它使用高性能系统级封装(SiP)ISM330DLC,并配备3轴陀螺仪和3轴加速度计。
- NFC Tag 4 click NFC Tag 4 Click是一种NFC标签设备,提供16 Kbit电可擦除可编程存储器(EEPROM)。此Click Board™提供两个通信接口。第一个为I2C串行链路,可通过直流电源操作。
- LI-ST-VG5761-MONO-DMS-T 行车监控摄像头、自主应用YUV摄像头
- LightRanger 8 click Compact add-on board that contains a ranging sensor with multi-target detection
- H-Bridge 6 Click Compact add-on board that contains a DC motor driver for automotive applications
- USB-C Sink Click Compact add-on board that contains a standalone autonomous USB power delivery controller
- BATT-MON Click Versatile, high accuracy, multiple-chemistry battery gauge for applications single-cell batteries
- EEPROM 5 click Compact add-on board with highest density memory solution 4Mbit electrically erasable programmable memory IC
- Brushless 12 Click Compact add-on board suitable for controlling BLDC motors
- Laser sensor-based Precision distance measurements ST based Laser sensor-based Precision distance measurements
- Step Down 2 Click Click board equipped with the L6986HTR, a synchronous step-down switching regulator
- 6DOF IMU 15 Click Compact add-on board integrating motion sensors
- NFC Extend Click NFC tag interface device with possibility of using any shape and size external antenna, offering 16 Kbit EEPROM
- 3D Hall 3 Click 3D Hall 3 Click是一种十分精确的磁场感应Click board™,用于测量三个正交轴方向的磁场强度。它配备LIS2MDL,一种低功耗3D磁传感器。
- I-NUCLEO-NETX STM32 Nucleo的netSHIELD工业以太网协议扩展板
- RTC 9 Click Real-time clock module with ultra low power consumption targeted for single button cell battery
- Accel 13 Click Ultra-low power triaxial accelerometer sensor with embedded intelligence
- USB-C Source Click Compact add-on board that contains a standalone autonomous USB power delivery controller
- VREG click VReg click是一种数字控制直流电压稳压器,具有mikroBUS™外形。其设计基于常见的LM317-M电路,在此基础上增加了12位DAC、12位ADC和运算放大器。两对螺钉接线端子充当输入和输出。
- Proximity 15 Click Proximity 15 Click是一款紧凑型附加板,包含近距离接近传感解决方案。该板采用VL53L1。
- ISO 9141 Click Compact add-on board that contains a monolithic bus driver with ISO 9141 interface
- Peltier Click Click board which utilizes the SPV1050, an ultralow power energy harvester and battery charger
- 9DOF click 9DOF click搭载了ST的LSM9DS1惯性测量模块,该模块将3D加速度计、3D陀螺仪和3D磁力计组合成一个输出九自由度数据的设备。
- SpeakUp click SpeakUp是一种语音识别Click board。通过设置,它可以识别200多个不同的语音指令,并让板载STM32F4立即执行指令。
- Charger 2 click Charger 2 click是一种锂离子/锂聚合物电池充电器,具有额外的板载监测IC。它搭载了独立的线性电池充电器IC STBC08,以及具有Coulomb计数器/燃气表的电池监测IC STC3100。
- BLE 6 Click BLE SOC application processor certified module
- AX58400 EtherCAT Slave Evaluation Boards and Demo Kits 借助AX58400评估板/演示套件,设计人员可以轻松评估AX58400 EtherCAT从属控制器的功能
- EK-ST50H EK-ST50H符合Nucleo板和STM32Cube生态系统格式,作为硬件和软件开发资源的统一集合
- Inclinometer 2 Click Inclinometer 2 Click is a compact board that features IIS2ICLX, high accuracy, and resolution two-axis inclinometer the orientation angle of an object
- Riverdi STM32 Evaluation Board 独特的模块化系统支持采用不同配置的显示器,无需更改设计就能轻松实现显示器适配和升级
- Thermo 14 Click Measure temperature measurements between -40°C and +125°C
- LightRanger 10 Click LightRanger 10 Click is a add-on board which features the VL53L4CX, a ToF optical distance sensor with an extended target detection range.
- Accel 10 Click Ultra-low power triaxial "femto" accelerometer sensor with embedded intelligence
- Spectrometer 2 Click Spectrometer 2 Click is a compact add-on board that collects light waves, features the VD6283TX, a color sensor with advanced light flicker extraction.
- Step Down 3 Click Step Down 3 Click is a compact add-on board features the ST1PS03, a nano-quiescent miniaturized synchronous step-down converter with a load switch.
- Brushless 17 Click Brushless 17 Click is a add-on board for controlling brushless DC (BLDC) motors with the L6229Q, three-phase motor driver with overcurrent protection
- NTSafeFlex STM32 评估板基于两个STM32G070(带额外软件库),适用于最高达到SIL 3和PLe, Cat4安全级别的功能安全解决方案
- LightRanger 4 click Light Ranger 4 click搭载了VL53L1X,这是意法半导体提供的一种支持FlightSense™的测距模块。
- SolidSwitch 2 Click SolidSwitch 2 Click as its foundation uses the L9026, an automotive multi-channel relay driver optimized for automotive relay and LED applications.
- Proximity 16 Click Proximity 16 Click as its foundation uses the VL53L5CX, an 8x8 multi-zone Time-of-Flight sensor with wide FoV for each zone.
- 3D HALL 5 click 3D HALL 5 click搭载了IIS2MDCTR,这是一种十分精确的低功耗3D磁传感器,用于测量三个正交轴方向的磁场强度。
- NFC Tag 5 Click NFC Tag 5 Click is a compact add-on board that features the M24LR64E-R, a dynamic NFC/RFID tag IC with a dual interface 64-Kbit EEPROM.