Barometer click carries the LPS25HB IC, which is a piezoresistive absolute pressure sensor with a measurement range from 260 to 1260 hPa (with a 24-bit resolution output). Features: Precision: 0.01 hPa RMS in high resolution mode. Configurable, multifunctional interrupt pin.
地点 |
ST产品 |
---|
Served Countries:
全球