ST Authorized Partners provide solutions for ST’s programmable products, with a complete range of debugger, flasher, programming, testing and production tools.
Fully compatible with ST devices, these tools let you quickly develop, test and validate your prototypes to ensure you develop an optimal design for your application.



The ST Partner Program connects customers to a network of Authorized Partners, chosen through an exacting and rigorous selection process, that provide technical support to help you find the best solution to drive innovation.
These Authorized companies offer specific expertise with complementary services and products to reduce development time and cost and shorten customers time-to-market for higher market share, revenue and create new business opportunities.
- ProMik MSP2150/2100Net Production Programmer for High Speed Programming
- ALL-200G Gang Device Programmer. A multi-site high performance IC device programmer
- ALL-300G2 High Performance Universal Gang Programmer. The only universal gang programmer that supports UFS devices
- Production Flash Programmer Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs
- ProMik SAP2100-AUTO Production equipment/application Flash programming
- NETIMPRESS air CAN Flash Programmer and CAN data Logger
- NETIMPRESS next Flash-On-Board Programmer
- TRQerAM Dynamic testing tool
- Arm Keil ULINKpro High-performance debug adapter via JTAG or SWD, streaming trace via SWV or ETM
- Arm Keil ULINKplus High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement & test I/O
- Green Hills Probe PROBLEMS
- FlashRunner 2.0 ISP solution available in 4 configurations
- PowerDebug JTAG Debugger STM32 JTAG Debugger for STM32
- TRACE32 PowerTools for STM32 TRACE32® supports JTAG, SWD, NEXUS or ETM
- ARM Lauterbach µTrace All-in-one debug and trace solution for Cortex-M
- Arm Lauterbach Combiprobe II Debugging of multicore microcontrollers
- Multilink Universal FX for SPC5 High-Speed Debug Probe for ARM and other devices
- DCI-GSI2 Low latency & high bandwidth on-chip debug interface
- CYCLONE FX SPC5 Automated, Stand-Alone Production Programmer, Debug & Test for SPC5
- UDE / Debugging with UAD3+ The UDE/UAD3+ is the high-end trace tool for debugging and system-analysis of multi-core SoCs and microcontrollers
- CYCLONE SCP5 Automated, Stand-Alone Production Programmer, Debug & Test for SCP5
- UDE /Debugging with UAD2next The UDE/UAD2next is the powerful all-round tool for debugging, trace and system analysis for multi-core SoCs and microcontrollers
- iC5000 On-chip Analyzer Premium embedded development tool supporting STM32 MCUs
- UDE/ Debugging with UAD2pro The UDE/UAD2pro is one of the leading tools for debugging, testing and system analysis for multi-core SoCs and microcontrollers
- SEGGER Flasher ARM The flash programming tool for Arm core microcontrollers
- SEGGER J-Trace PRO The leading trace probe, enabling continuous streaming trace for code development and optimization
- Bluetooth Advanced OTA testing of BLE peripheral and beacon devices
- IQxel-M Connectivity Test System to perform parallel tests
- SEGGER J-Link The market-leading debug probe family
- IQxel-MW Parallel test solution 802.11, BT, DECT, ZigBee
- I-jet Trace Debug trace probe
- SEGGER Flasher Hub High-volume gang programming at maximum speed
- ARM Lauterbach PowerDebug Pro Debug solution for STM32 MPUs
- SEGGER Flasher Compact The space-efficient programmer
- TEConcept USB based IO-Link 1-Port Master Development & debug Tool for IO link device application
- I-jet Debug probe
- SEGGER Flasher PRO The almost-anything flash programmer for microcontrollers, SoCs, and (Q)SPI flashes
- FlashRunner High Speed Multi-end programming system
- ARM Lauterbach PowerTrace II Debugger and Off-Chip Trace TPIU PowerTrace II
- Lauterbach PowerDebug for STM8 Debug Solution for STM8 series
- iC5700 On-chip Analyzer Premium embedded development tool supporting complex single and multi-core developmment
- PowerDebug JTAG Debugger PowerDebug for SPC5
- Halwayi IDE to target multiple STM MCUs
- iC6000 On-chip Analyzer with Aurora protocol support Premium embedded development tool supporting SPC5 MCUs via Aurora physical interface
- AP350/SG5000 Automatic Programming System Automatic programmers for STM MCUs series & PMUs
- T9800/SG8000 Device Programmer Universal programmers for ST MCUs series & PMUs
- Multilink Universal FX High-Speed Debug Probe for ARM and other devices
- Multilink Universal Debug Probe for ARM and other devices
- Multilink ACP Debug Probe for ARM and other devices
- EDT HW development tools add High End Graphics to any product in a very short time
- SEGGER Flasher Secure The flash programmer for authenticated off-site production
- SEGGER Flasher Portable PLUS The battery-powered handheld service programmer
- SEGGER Flasher PRO XL The universal flash programmer for huge images
- CODEGRIP for STM32 CODEGRIP is first-ever embedded programmer & debugger over WiFi and with USB-C connectivity
- mikroProg for STM32 mikroProg for STM32 is a fast USB 2.0 programmer and hardware debugger based on ST-LINK v2
- PILOTSHARK ISO/IEC 15118 PROTOCOL ANALYZER IoTecha's Protocol Analyzer
- Production Line Tool (PLT) Cloud-native tool that allows developers to remotely deploy their firmware, test plans, and view live test reports
- UDE/MemTool In-System Flash Programming UDE/MemTool is a programming tool for On-Chip FLASH, On-Board PCM and OTP programming
- XETK calibration interface Ethernet based interfaces for direct access to the control variables and parameters of an ECU
- TRACE32 PowerTools TRACE32® supports JTAG, SWD, NEXUS or ETM
- halec roloFlash 2 Mobile and fully scriptable stand-alone flash programmer
- adviceLUNA II JTAG emulator
- ICP2-COMBO(G3) High-speed production-grade programmer
- FlashRunner LAN2.0 NXG Universal ISP available from 1 to 4 parallel channels
- Digi ConnectCore Smart IOmux Hardware Development Tool Digi ConnectCore Smart IOmux helps to simplify pinout and Linux device tree configuration for Digi ConnectCore System-on-Module (SOM) designs
- ICP2-Portable(G3) The battery-powered programmer can be deployed anywhere, facilitating the programming of multiple devices
- In-Circuit Tester (ICT) In-circuit testing on a customized Printed Circuit Board
- Secure Desktop Provisioner Enables provisioning of device keys securely together with programming a cryptographically secured application image