The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU via the parallel data and address bus, or via a serial microcontroller testing or debugging interface.
- Powerful, vehicle-compatible and microcontroller-independent interface between development ECU and PC-based development and calibration tools
- Ethernet-based data transmission with high bandwidth
- Independent of the ECU vehicle-bus interfaces
- Small form factor
- Mechanically and electrically robust
- Flexible and easily adaptable to various microcontrollers
- Time and angle-synchronized capture of hundreds of measured variables in up to 32 resolutions
- Real time data exchange, e.g., with prototyping hardware (“bypass applications”)
- Supports up to 16 time and angle-synchronized bypass resolutions
- Simultaneous access to the ECU for measurement, calibration and rapid prototyping tools
支持的器件 | SPC56 |
工具类型 | Debugger,Programming Tool |
许可类型 | Premium |
地点 |
ST产品 |
---|
Served Countries:
中国, 印度, 日本, 韩国, 法国, 德国, 意大利, 瑞典, 英国, 加拿大, 美国, 巴西