Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button. Doing the job in seconds instead of weeks, Imagimob Edge is a huge game-changer for companies looking to innovate with Edge AI.
Imagimob Edge is designed for software developers who want to run TensorFlow deep learning AI models on embedded devices with constrained resources, such as the popular ARM Cortex-M-series MCU's. TensorFlow is the leading open-source machine learning framework on the market, and thousands of companies use it to develop deep learning applications. The standard file format extension for trained AI models in TensorFlow or Keras is h5.
Extremely easy to operate, Imagimob Edge users simply open an h5 file, let the service start up, then click a button to generate the C-code automatically. The C-code can be compiled and run on any edge device without external dependencies. The solution is also highly efficient when it comes to processing power and RAM memory usage—meaning, no runtime needed.
工具类型 | Code Generator |
地点 |