There are often complex or unique debugging or testing situations that cannot be resolved with a GUI alone. This is where iSYSTEM's software developer kit isystem.connect comes in. Supported by a well documented API for a range of programming languages, including Python, C++ and Java, isystem.connect provide the developer with the freedom to simplify complex procedures or automate complex tests. Scripting also enables the use of Continuous Integration (CI) tools, such as Jenkins, to automate testing of embedded software.
支持的器件 | SPC56;SPC57;SPC58 |
工具类型 | Debugger,Performance |
地点 |
Served Countries:
全球