PEmicro's PROGPPCNEXUS programmer software allows you to program/reprogram both internal and external flash devices in-circuit, via a PEmicro's debug interface (sold separately) on an STMicroelectronics SPC5 device with a BDM module. The programmer talks to the processor's Nexus/JTAG port through the PEmicro hardware debug Interface , which connects the parallel port or USB port of a PC to a 14-pin Nexus/JTAG connector on the target system.
Features:
- Program
- Verify
- Blank check
- Upload
- Display
- Erase
支持的器件 | SPC56;SPC57;SPC58 |
工具类型 | Programmer |
地点 |
ST产品 |
---|
Served Countries:
全球