SystemView is a real-time recording and visualization tool for embedded systems that reveals the true runtime behavior of an application, going far deeper than the system insights provided by debuggers. This is particularly effective when developing and working with complex embedded systems comprising multiple threads and interrupts. SystemView can ensure that a system performs as designed, can track down inefficiencies, and find unintended interactions and resource conflicts.
Key Features:
- Continuous real-time recording of an embedded system
- Capture tasks, interrupts, timers, resources, API calls, and user events
- Recording via J-Link and SEGGER RTT Technology, IP, or UART
- Live analysis and visualization of captured data
- Minimally system intrusive
- Works with any RTOS and bare-metal systems
- SEGGER embOS, emNet, and emFile API call tracing as standard
- EmbOS and FreeRTOS™ instrumentation included
- Free for non-commercial use without limitation
支持的器件 | STM32 MCUs,STM32 MPUs |
地点 |
Served Countries:
全球