Cs/USBH is the commercial version of the Micrium’s µC/USB-Host stack. Written for developers seeking to take full advantage of the latest MCUs' USB capabilities, Cs/USBH is a versatile yet easy-to-use stack. If offers an intuitive user interface and has undergone testing with a variety of USB devices.
Cs/USBH features include the following:
- Small footprint
- Support for USB Classes: CDC/ACM, HID, MSC and FTDI
- Use with commercial or proprietary RTOS
- Easy-to-use APIs
- Support for external hubs
支持的器件 | STM32 |
地点 |
Served Countries:
全球