Modern vehicles are increasingly equipped with internet connectivity, which in turn is making vehicle IT systems more vulnerable to attacks. These systems must be protected against unauthorized access by intruders who may attempt to manipulate the ECU software (e.g. tuning) or manipulate the vehicle’s anti-theft mechanism (immobilizer). There is also a risk that criminals could misuse the internet connection of the vehicle to access the in-vehicle communication system and carry out targeted manipulation of the vehicle’s behavior.
ESCRYPT’s new CycurHSM product is an innovative and flexible HSM security firmware that ensures secure boot of the ECU, secure in-vehicle communication, ECU component protection and secure flashing.
支持的器件 | SPC58 |
地点 |
ST产品 |
---|
Served Countries:
亚洲, 欧洲, 北美, 大洋洲, 南美洲