emNet—The IP Stack for Embedded Devices
embOS/IP is among the industry-leading IP stacks for embedded systems communicating via Ethernet, Wi-Fi® or mobile networks using IPv4 or IPv6. The professional IP stack is the first choice for engineers looking for outstanding performance with a small memory footprint and outstanding documentation as well as multiple optional add-ons.
In the world of embedded systems, IP-based communication lays the groundwork for any modern device. Internet of Things (IoT) protocols such as MQTT (Message Queue Telemetry Transport) rely on the availability of IP communication. embOS/IP is the first choice for the required IP connectivity using the socket interface of any embedded device. This IP stack is straightforward to configure and integrate. embOS/IP can easily be tuned to adapt to the different communication requirements of your embedded system.
Reliability: embOS/IP is deployed in several million devices. Counter-measures againstIP-based attacks are built right into the stack.
Efficiency: embOS/IP is a high-performance IP stack that has been optimized for minimum memory consumption in both RAM and ROM, as well as high speed and versatility.
embOS/IP supports all current STM32 microcontrollers.
Key Features
- Device driver
- Wi-Fi® support
- ACD
- ARP
- AutoIP
- CoAP client-server
- DHCP client-server
- DNS client - mDNS server
- FTP client-server
- ICMP
- IPv4 / IPv6
- Loopback device
- Multicast
- MQTT client
- NetBIOS Name Service
- PPP / PPPoE
- IEEE1588 compliant PTP client
- RAW Sockets
- SMTP client
- SNMP agent
- SNTP client
- TCP / UDP
- PnP
- VLAN
- WebSocket / Web server ¨
地点 |