HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario. Rather than create an inflexible, single-function bootloader, HCC has a library of bootloader components that can be snapped together to support almost any boot scenario.
All bootloaders have the ability to boot using Flash, USB or serial interfaces using minimal resources on the target controller. The benefits of using HCC bootloaders include small footprint, high-speed operation, optimized performance and a high quality stable implementation that has been widely used in commercial applications.
HCC bootloaders are fail-safe and if the boot process is interrupted for any reason the system will still be able to fully recover. All bootloaders have the option of adding an advanced AES encryption module for secure data transfer and can be configured to support multiple complex interfaces.
- Fail-safe reliable operation.
- Encryption module available.
- Serial, USB Device, USB Host, FAT, BootP/DHCP.
Evaluation Version: Yes
Deliverables: Source
License type: License
License short description: Single Product, Product Line, Platform
支持的器件 | STM32 |
地点 |