MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards. Every line of code was developed to be efficient in an embedded system and there is no open-source or 3rd party code anywhere in HCC software.
For typical embedded applications this means the stack provides extremely high performance with documented levels of quality at no extra cost. This means your embedded Internet of Things application will provide higher reliability and confidence for you and your customers. Every stack is provided with a MISRA compliance report and a test suite to verify correct operation on the target system.
Core Stack:B1
- IPv4
- BSD
- UDP
- ARP
- ICMP
- IGMP
- DNS Client
- DHCP client
- FTP Server
- TFTP Client/Server
Applications:
- MQTT
- HTTP Server
- HTTP Client
- SNTP
- NTP
- eSMTP
- Telnet
- Syslog
- DHCP Server
- SNMP (Agent/manager)
Networking:
- PPP
- NAT
Security:
- TLS/SSL
- DTLS
- IPSec/IKE
- EEM Embedded Encryption Manager
Evaluation Version: Yes
Deliverables: Source
License type: License
License short description: Single Product, Product Line, Platform
支持的器件 | STM32 |
地点 |