The CANopen slave protocol stack has been optimized for low resource requirements and is, thus, well suited for intelligent sensors and actuators. The CANopen protocol stack offers the complete functionality for integration of the CANopen standards CiA 301 and CiA 305 into your devices.
The following CANopen services are supported:
- Service Data Objects (SDOs, Server)
- Process Data Objects (PDOs)
- Network Management (NMT)
- Emergency Messages (EMCY)
- Synchronisation Messages (SYNC)
- Layer Setting Services (LSS, Slave)
Evaluation Version: No
Deliverables: Source
License type: License
支持的器件 | STM32F0,STM32F1,STM32F2,STM32F3,STM32F4,STM32F7,STM32G4,STM32H7,STM32L4 |
Software Function | 连接 |
中间件 | CAN |
可交付成果 | 源文件 |
许可类型 | 商业 |
地点 |
Served Countries:
加拿大, 美国, 欧洲, 印度, 中国