Apart from support and tooling for embedded platforms, Qt for Device Creation also contains Qt Essential, Qt Add-Ons, Qt tools for desktop and mobile platforms. For embedded Linux based devices, Qt for Device Creation provides the Boot to Qt software stack, which is a light-weight, Qt-optimized, full software stack that is installed into the actual target device. The Boot to Qt software stack provides a complete toolchain required for faster software development in the embedded Linux environment, enabling shorter time-to-market.
支持的器件 | STM32 |
地点 |
ST产品 |
---|
Served Countries:
全球