Tuxera has developed optimized bootloaders for many years and has a range of high-quality solutions that fit almost any scenario. Rather than create an inflexible, single-function bootloader, Tuxera has a library of bootloader components that can be snapped together to support almost any boot scenario.
All bootloaders have the ability to boot using flash memory, USB, or serial interfaces using minimal resources on the target controller. The benefits of using Tuxera bootloaders include small footprint, high-speed operation, optimized performance, and a high-quality stable implementation that has been widely used in commercial applications.
Tuxera bootloaders are fail-safe and if the boot process is interrupted for any reason the system is able to fully recover. All bootloaders have the option of adding an advanced AES encryption module for secure data transfer and can be configured to support multiple complex interfaces.
- Fail-safe reliable operation
- Encryption module available
- Serial, USB Device, USB Host, FAT, BootP/DHCP
支持的器件 | STM32 |
地点 |