UNISON RTOS provides the possibility to work with the core serial busses, including:
- SPI and SPI variants
- I2C
- PCIe
- I2S
- USB host, USB device, USB On The Go
- SDIO
- CAN or Controller Area Network
- MODBUS
Busses are supported in the UNISON RTOS in different variants with the details available from the factory.
UNISON MODBUS package includes client and server parts and provides a reliable data transport mechanism between machines through Modbus TCP/IP protocol.
地点 |
Served Countries:
北美, 南美洲, 欧洲, 韩国, 中国