Serial NOR Flash products are offered in size from 512Kb to 2Gb with 3V, 1.8V, 1.2V and Wide Range of VCC
- The Serial NOR portfolio includes standard Serial NOR - QSPI - interface and High Performance OctaBus interface up to 500MB/s. Read-While-Write add-on feature is enabling cost effective and efficient OTA applications, easy E2PROM emulation and Code Execution
- MX25R is the Ultra-Low Power family to address low power and battery operated applications in the smallest WLCSP size, it features a Deep Power down of only 7nA (typ) and a continuous voltage range from 1.65V to 3.6V
SLC NAND Flash are designed and manufactured by Macronix featuring Macronix High Quality standards. SLC NAND are offered with two different types of interfaces: the standard Parallel NAND interface and the Serial NAND interface
- MX30 Parallel NAND are available from 1Gb to 8Gb both in 3V and 1.8V. It is also available the NAND option with ECC-free
- MX35 Serial NAND is offered in 1-2Gb density with 3V and ECC-free. Regarding 1.8V NAND please contact Macronix for the best solutions for ST products
e•MMC™ memory is offered to meet the needs of high capacity storage and high reliability applications. This unique memory offering from Macronix is made by combining years of experience in the design and management of Flash memory with its advanced in-house NAND Flash fabrication technologies.
- e•MMC™ is offered in low density of 1GB to 8GB and is compliant to e•MMC™ v5.1 standard
Device Type | 组件 |
功能 | 存储 |
地点 |
Served Countries:
亚洲, 欧洲, 北美, 南美洲