Over the last decades DiZiC has developed a wide selection of RF products for its customers.
Available as ready to be used certified modules or fully custom designed product no challenge is to big for the company experts.
Sub GigaHz, IEEE802.11.4 ZigBee, Bluetooth low energy or non-standard modulations or protocols.
DiZiC has proven to be able to manage all the different phases starting from an idea or concept, then crafting the right specifications up to certification and mass production delivery.
Device Type | 集成模组 |
功能 | 连接 |
地点 |
Served Countries:
南非, 亚洲, 欧洲, 北美, 大洋洲